Item description/product images

DescriptionMaterial:Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24242-01 Pillow block bearing flange type 216 kB
 General Information about the use of polymer and stainless steel pillow block bearings 74,5 kB

Drawings

Pillow block bearing flange type

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
HousingDBED3LL2L3A2CADAcc.PriceOrder
24242-01-12201stainless steel2011286646433,225,71214,9 44.92 €
24242-01-15202stainless steel2021586646433,225,71214,9 42.98 €
24242-01-20204stainless steel2042086646433,225,71214,9 38.05 €
24242-01-25205stainless steel2052595707035,527,31415,8 46.48 €
24242-01-30206stainless steel20630108838340,130,71417,9 61.29 €
24242-01-35207stainless steel20735117929244,43414,319 75.79 €
24242-01-40208stainless steel2084013010210251,23614,321 87.01 €
24242-01-112201POM2011286646433,225,712- 44.92 €
24242-01-115202POM2021586646433,225,712- 42.98 €
24242-01-120204POM2042086646433,225,712- 38.05 €
24242-01-125205POM2052595707035,527,314- 46.48 €
24242-01-130206POM20630108838340,130,714- 61.29 €
24242-01-135207POM20735117929244,43414,3- 75.79 €
24242-01-140208POM2084013010210251,23614,3- 87.01 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Germany
Sitemap Print Recommended Newsletter Top
Copyright © 2021 norelem Normelemente GmbH & Co. KG. All rights reserved. Phone +49 71 45/206-41 to 43 · Fax +49 71 45/206-66