Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Steel.
Version
Tracks inductively hardened and ground.
Note
Profile guide rails can be screwed on from above. The profile guide rails are available in four sizes and one or more carriages can be assembled on them. 4-row versions with round arch profile. The tracks of the profile guide rails are set below an angle of 45° and thus can carry loads from all directions.
On request
Length max. 3900 mm (size 30 max. 3840 mm).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought