Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Steel 1.7225.
Version
Electro zinc-plated and passivated.
Note
Levelling sets are used wherever heavy systems, machines or equipment need to be placed and levelled. They are characterised by a wide adjustment range of 15 mm to 40 mm.
The static load F applies after deduction of the force applied by the fastening screw.
On request
Other sizes.
Stainless steel A1 or A4 levelling sets.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought