Bracket System 41 steel electro zinc-plated 10926-02-1141600
- Wall and ceiling brackets for mounting rails
- Secure hold via stable baseplate
- High load rating
- Ideal for mounting rails and rail systems
Sales unit
€36.36
plus sales tax
Added to your shopping cart
Designation
Bracket
Version 1
System 41
Main
material
steel
Surface finish
body
electro zinc-plated
L=Length
600
Load
F1 max.
(kN)
0,69
Load
F2 max.
(kN)
1,38
Load
F3 max.
(kN)
0,69
Load
F4 max.
(kN)
0,3
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
electro zinc-plated.
Note
Universally applicable brackets for fastening pipes, aggregates and much more. The staggered arrangement of the slotted holes in the baseplate enables optimal alignment of the bracket.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.