Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bracket
Version 1
System 41
Main material
steel
Surface finish body
electro zinc-plated
L=Length
475
H
330
H1
283
L1
400
Load F1 max. (kN)
4,75
Load F2 max. (kN)
5
Load F3 max. (kN)
3,7
Load F4 max. (kN)
2,45
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
Universally applicable brackets for fastening pipes, aggregates and much more. The staggered arrangement of the slotted holes in the baseplate enables optimal alignment of the bracket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought