Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting rail
Version 1
System 41
Main material
steel
Surface finish body
electro zinc-plated
L=Length
1000
Max. recommended load by 0,5m length kN
1,23
Max. recommended load by 1.5m length kN
0,41
Max. recommended load by 1m length kN
0,62
Moment of inertia Jy cm⁴
1,27
Moment of inertia Jz cm⁴
5,65
Resistance torque Wy cm³
1,1
Resistance torque Wz cm³
2,75
Size
41/22
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Our C-rails are the ideal solution for the secure and flexible fastening of components in various industrial and commercial applications. They are characterised by their robust design and versatility, making them ideal for assembly and fastening projects.
Material
Steel.
Version
electro zinc-plated.
Note
The mounting rails provide an excellent basis for the realisation of complex constructions. They enable the creation of safe horizontal and vertical installations. They serve as a basis for the secure fastening of pipes, electrical installations or other components in machine construction, building technology or electrical systems.

The rail lip is knurled so that it can also support vertical loads in conjunction with the corresponding accessories.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought