Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Connection bracket
Version 1
System 41
Main material
steel
Surface finish body
electro zinc-plated
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
Pre-assembled connection bracket for easy connection of two mounting rails.

The connection bracket enables the rails to be precisely aligned at an angle of 45° to each other. Frictional connection by sliding into the rail profile and clamping with four screws. Or interlocking connection by inserting the four screws through the back of the profile.

Suitable for System 41 mounting profiles (41/22 and 41/41).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought