Material
Steel.
Version
electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
electro zinc-plated.
Note
Connection bracket for easy connection of two mounting rails.
The connection bracket enables the rails to be precisely aligned at an angle of 90° to each other. With 3 holes matching the slotted holes in the mounting rails. Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
The connection bracket enables the rails to be precisely aligned at an angle of 90° to each other. With 3 holes matching the slotted holes in the mounting rails. Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.