Frame bracket System 41 steel electro zinc-plated 10925-66-1141
- Quick connection of mounting rails
- High load rating
- Ideal for mounting rails and rail systems
Sales unit
€9.07
plus sales tax
Added to your shopping cart
Designation
Frame bracket
Version 1
System 41
Main
material
steel
Surface finish
body
electro zinc-plated
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
electro zinc-plated.
Note
Frame bracket for connecting two mounting rails at a 90° angle.
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.