Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rail connector
Version 1
System 41
Main material
steel
Surface finish body
electro zinc-plated
L=Length
184
UNSPSC Code
39121708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
Connecting element for easy connection of two mounting rails.

The rail connector enables the rails to be precisely aligned with each other. With 4 holes matching the slotted holes in the mounting rails.
Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).

Suitable for System 41 (41/41) mounting profiles.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought