Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bearing block
Main material
steel
Surface finish body
galvanised
Component material
sintered bronze
A
32
B
18
B1
10,5
Cylinder Ø
32
D
12
D3
6,6
D5
11
H
30
H1
15
L
46
Suitable for
DIN ISO 15552 / 21287
T
7
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Bearing block steel
Plain bearing sintered bronze.
Version
bearing bracket galvanised
Note
The bearing block has a sintered bronze plain bearing. Meant for supporting the pivot pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought