Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flange mounting
Main material
steel
Surface finish body
galvanised
D2=Fastening hole
45
S=thickness
16
A
72
A1
126
A2
63
B
95
Cylinder Ø
80
D3
10,5
D4
12
D5
16,5
L
150
Socket head screw DIN 912
M10x25
Suitable for
DIN ISO 15552 / 21287
T
10,5
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Flange bracket for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This flange bracket is used for the fixed mounting of pneumatic cylinders.

As a rule, the pneumatic cylinder is mounted with two flange brackets, one at the top one at the bottom.

However, it is also possible to mount them using only one flange bracket at the top or bottom.
Scope of delivery
1 flange bracket.
4 cap screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought