Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bearing block
Main material
aluminium
Surface finish body
bright
S=thickness
10
A
41
A1
22
B
28
B1
15
B2
54
Cylinder Ø
40
D
12
D2
22
D3
6,6
E
10,5
H
36
L
35
L1
24
R3
5,5
Suitable for
DIN ISO 15552 / 21287
T1
3
T2
1,6
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Bearing bracket for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. A bearing bracket is used for the swivel mounting of pneumatic cylinders.
Scope of delivery
1x bearing bracket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought