Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge pin
Main material
steel
Surface finish body
galvanised
D=pin diameter
16
L=Length
78
A
71
Cylinder Ø
63
D2
15,2
M
1,1
Suitable for
DIN ISO 15552 / 21287
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Hinge pins with circlips. These galvanised pins are used for the swivel mounting of ISO 15552 and ISO 21287 cylinders.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought