Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel flange
Main material
steel
Surface finish body
galvanised
D2=Fastening hole
40
A
46,5
A1
9
Cylinder Ø
50
D
16
D3
8,5
D5
13,5
L
75
L1 max.
69
L2
16
R
1,6
S max.
19
Socket head screw DIN 912
M8X25
Suitable for
DIN ISO 15552 / 21287
T
8
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. A swivel flange is used for the swivel mounting of pneumatic cylinders.

Can be mounted on the top or bottom.
Scope of delivery
1 swivel flange.
4 cap screws.
Accessory
Bearing block 12021-09.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought