Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel mount
Main material
steel
Surface finish body
galvanised
D2=Fastening hole
16
S=thickness
8
B
25
B1
13
Cylinder Ø
12-16
D
6
L
38
L1
36
L2
10
Suitable for
DIN ISO 6432
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Swivel mount for ISO 6432 round cylinders.
A swivel mount is used mount ISO 6432 pneumatic cylinders so that they can swivel.

Can be mounted at the top or bottom.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought