Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pneumatic cylinder
Version 1
double-acting
Version 2
external thread
DIN ISO
DIN ISO 15552
Product type
standard cylinder
Main material
aluminium
Component material
QT steel
F6=piston force at 6 bar (N)
2863
F6=withdrawal force at 6 bar (N)
2583
A
72
A1
9,25
A2
14
B
93,5
Cylinder Ø
80
D
M20x1,5
D1
25
D2
45
D3
M10
L
374
L1
40
L2
46
L3
35
L4
10
L5
4
P
G3/8
P1
291
P2
18,5
P3
6,5
SW
22
SW1
4
T
17
Travel S
200
UNSPSC Code
31161532
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Cylinder tube: aluminium.
Endcap: die-cast aluminium.
Piston rod: carbon steel 1.0503.
Piston and piston rod seal: polyurethane.
Version
Cylinder tube: anodised.
Endcap: painted.
Piston rod: hard trivalent passivated.
Note
Double-acting pneumatic cylinder in construction-optimised design acc. to DIN ISO 15552. Piston rod with external thread, position detection and adjustable pneumatic damping.

Due to their robust construction, these cylinders are the preferred choice for numerous applications.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: pneumatic damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection: can be used for proximity switch in T-slot from above.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought