Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Riser block
Form
D
A
40
B hole for DIN 912 screw
M12
C
M12
D
27
E
30
F
85
G
50
H
10
J
5
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Contact faces ground.
Note
Riser blocks are used to achieve a certain support height. The additional tapped holes in the risers are for mounting further fixture elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought