Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bracket
Version 1
with pre-machined clamping faces
Form
A
Main material
GJL300
B=Width
150
H=Height
150
L=Length
200
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Tooling blocks with pre-machined clamping faces are used for constructing fixtures. These tooling blocks provide a fast and economic way of producing elements with specific grid or idividual holes. Tooling blocks can also be used as a base for clamping smaller workpieces.
By length L=300, the middle reinforcing rib should be taken into consideration.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought