Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle plate
Main material
aluminium
B=Width
150
H=Height
250
L=Length
260
L1
155
S
20
UNSPSC Code
31161513
X
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium (Rm 330 N/mm², 110 HB).
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought