Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle plate
Version 1
with T-slot
Version 2
single sided
Form
C
Main material
GJL300
B=Width
450
BN=Slot width
18
H4=height
30
H=Height
630
L=Length
630
N=No. of slots
4
NB= No. across
4
NL=No. lengthwise
4
B2
100
B3
250
H1
40
H2
65
L2
500
L8
65
L9
125
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with T-slots provide a quick and economic way of clamping workpieces with standardised clamping elements. The precise longitudinal and transverse slot spacing ensures high repeat clamping accuracy.
Ring bolts for hoisting are supplied.
Drawing reference
1) hole for DIN 912 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought