Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle plate
Version 1
with pre-machined clamping faces
Version 2
single sided
Form
A
Main material
GJL300
B=Width
280
H=Height
400
L=Length
400
B2
90
B3
160
H1
30
L2
320
L8
40
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. Angle plates with pre-machined clamping faces provide a quick and economic method of producing a base with specific grid or individual holes.
Ring bolts for hoisting are supplied.
Drawing reference
1) hole for DIN 912 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought