Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle plate
Version 1
double sided
Version 2
for interchangeable subplates
Main material
GJL300
D2=Internal diameter
20
D3=Fastening hole
M16
D4=Fastening hole
M12
D5=Thread
M16
H=Height
550
L=Length
500
H1
55
H2
75
L1
150
L10
450
L2
400
L3
200
L5
250
L6
200
L7
75
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Interchangeable subplates can be positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980. Please order locating pins for positioning tombstones on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied, as well as 2 positioning pins for positioning the interchangeable subplates.
Drawing reference
1) hole for DIN 912 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought