Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping cube
Version 1
with T-slot
Form
C
Main material
GJL300
BN=Slot width
14
D2=Internal diameter
25
D3=Fastening hole
M16
D4=Fastening hole
M16
D5=Thread
M16
H4=height
23
H=Height
800
L9=distance T-slots
150
L=Length
800
NB= No. across
4
H1
50
H3
18
L1
500
L11
25
L2
640
L3
600
L4
400
L5
400
L6
300
L7
135
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Clamping cubes with T-slots are used for constructing modular fixtures on horizontal machines.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought