Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping tower
Version 1
4 sides
Version 2
with grid holes
Form
A
Main material
GJL300
D1=Thread
M12
D2=Internal diameter
20
D3=Fastening hole
M12
D4=Fastening hole
M10
D5=Thread
M12
D6=Thread
M12
D7=Bore
12
D=Reamed hole
50
H=Height
360
L=Length
320
T = slot depth
6
H1
15
H2
40
H3
60,5
H4
26,5
H5
246
H6
110
H7
100
H8
200
L1
170
L10
80
L2
250
L4
200
L5
160
L6
100
L7
18
L8
55
L9
0
T1
12,5
UNSPSC Code
31000000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
The clamping towers with grid holes are suitable for multi-clamping systems.
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Clamping towers with grid holes are used on horizontal machining centres.

The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.

Supplied with ring bolts for transport.
On request
other dimensions.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Accessory
41510 Multi-clamping system double-sided wedge clamps, fixed jaw ES.
41510-10 Multi-clamping system double-sided wedge clamps, fixed jaw DS.
41510-20 Multi-clamping system single-sided wedge clamps, fixed jaw ES
41500 Clamping rails for multi-clamping system.
07533Shoulder screws Form A
07159 Cap screws DIN 912
03250 Flat slot keys
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought