Clamping tower 6 sides GJL300 01855-21640050
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Precision-machined support and clamping faces
- Suitable for DIN and JIS standard machine tables
Sales unit
€3,157.00
plus sales tax
Added to your shopping cart
Designation
Clamping tower
Version 1
6 sides
Version 2
with grid holes
Form
B
Main
material
GJL300
D1=Thread
M16
D2=Internal diameter
20
D3=Fastening hole
M16
D4=Fastening hole
M12
D5=Thread
M16
D=Reamed hole
16
H=Height
500
L=Length
400
NB=
No. across
7
NL=No.
lengthwise
1
H1
50
L1
250
L2
320
L3
300
L4
200
L5
200
L6
150
L7
55
L8
144
No. of
grid holes
96
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request
other dimensions.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
2) hole for DIN 912 cap screw (D3/D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.