Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
with T-slot
Form
C
Main material
GJL300
B=Width
400
BN=Slot width
14
D2=Internal diameter
30
H4=height
23
H=Height
60
L=Length
800
NB= No. across
3
NL=No. lengthwise
7
L6
350
L9
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The two locating holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) locating hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought