Baseplate with grid holes GJL300 01126-21240080
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Basic element for clamping tool
Sales unit
€2,746.00
plus sales tax
Added to your shopping cart
Designation
Baseplate
Version 1
with grid holes
Form
B
Main
material
GJL300
B=Width
400
D1=Thread
M12
D2=Internal diameter
30
D=Reamed hole
12
H=Height
50
L=Length
800
N1=No. of
grid holes
128
NB=
No. across
7
NL=No.
lengthwise
15
L6
700
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0.02 mm.
Baseplates with grid holes are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The two aligning holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Please order positioning pins to equip the baseplates separately.
Please order protection plugs to plug unused grid holes separately..
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Baseplates with grid holes are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The two aligning holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Please order positioning pins to equip the baseplates separately.
Please order protection plugs to plug unused grid holes separately..
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) locating hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.