Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
with T-slot
Version 2
round
Form
C
Main material
GJL300
BN=Slot width
14
D2=Outside diameter
300
D4=Fastening hole
M12
H4=height
23
H=Height
50
L9=distance T-slots
75
NB= No. across
2
NL=No. lengthwise
2
L2
150
L6
250
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Round baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
On request
other dimensions.
Drawing reference
1) hole for DIN 912 cap screw (D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought