Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Plate
Version 1
rectangular
Main material
steel
B=Width
40
L=Length
250
S=Height
8
UNSPSC Code
31161516
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.1730
Version
Bright.
Note
These precision steel plates are suitable for use as base plates in machine, tool and fixture construction. The dimension L is sawn to length and is always supplied oversized.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought