Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Subplate
Version 1
with pre-machined clamping faces
Form
A
Main material
GJL300
D3=Fastening hole
M16
D4=Fastening hole
M16
H=Height
50
L=Length
630
L2
500
L3
400
L4
200
L5
315
L6
200
L7
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Subplates with pre-machined clamping faces provide a quick and economic way of producing bodies with specific grid or individual holes. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought