Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism support
Version 1
extra wide
Main material
grey cast iron
B=Width
36
H=Height
16
L=Length
200
B1
15,5
D max.
18
H1
8,5
H2
30
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
Note
The length L is cut by saw and is always supplied overlong.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought