Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension piece
Form
A
Main material
stainless steel
Surface finish body
bright
D1=Thread
M10
D=Thread
M10
L=Length
150
SW=key width
17
T=thread depth
25
E
19,6
L1
11
Thread type
internal and external thread
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Note
Extension pieces are used to increase the height of self-aligning pads, spring plungers, positioning feet, jack screws etc.

They can be screwed onto base rails and also directly onto the baseplate using threaded adapters.
Accessory
Baseplates 01042.
Basic rails 34000-15.
Jack screws 02037-01.
Supports 02156.
Self-aligning pads 02005.
Mounting plates 33263.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought