Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension piece
Form
B
Main material
free-cutting steel
Surface finish body
galvanised and passivated
D1=Thread
M8
L=Length
35
SW=key width
13
T=thread depth
12
E
15
Kind of fastening
internal thread
Thread type
2 internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent blue passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought