Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension piece
Form
A
Main material
QT steel
Surface finish body
black oxidised
D1=Thread
M16
D=Thread
M16
L=Length
32
SW=key width
27
T=thread depth
20
E
31,2
L1
30
Thread type
internal and external thread
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Extension pieces are used to extend self-aligning pads, spring plungers, positioning feet, rest pads etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought