Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Foot
Main material
stainless steel
Surface finish body
bright
D=Diameter support
12
H=Height
8
D1
4,5
D2
8
H1
4,4
Kind of fastening
countersink
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The feet offer a stable and reliable solution for supporting and aligning machines, furniture and technical rests.
Material

Steel.
Stainless steel 1.4301.
POM.

Version
Steel hardened and black oxidised.
Stainless steel bright.
POM black.
Accessory
07160 Socket head screws DIN EN ISO 4762.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought