Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Fixture foot
Form
A
Main material
QT steel
Surface finish body
tempered, black oxidised
Surface finish component
case-hardened
D=Diameter support
18,5
G=thread / for thread
M12
H=Height
32
SW=key width
19
T=thread depth
18
E
3
Kind of fastening
internal thread
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought