Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Positioning foot
Form
D
Main material
QT steel
Surface finish body
tempered, black oxidised
Surface finish component
case-hardened
B=Thread length
20
D=Diameter support
19
G=thread / for thread
M12
H=Height
25
SW=key width
19
Kind of fastening
external thread
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought