Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Positioning foot
Form
B
Main material
free-cutting steel
Surface finish body
hardened and black oxid finish
B=Thread length
8
G=thread / for thread
M6
H=Height
8
SW=key width
13
E
14,4
Kind of fastening
external thread
L2
16
Seat form
round
Tightening torque max. Nm
8,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened, black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought