Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Positioning foot
Form
E
Main material
free-cutting steel
Surface finish body
hardened and black oxid finish
G=thread / for thread
M16
H=Height
30
SW=key width
30
T=thread depth
20
E
33
Kind of fastening
internal thread
Seat form
hexagon
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened, black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought