Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rest pad
Main material
mild steel
Surface finish body
black oxidised, hardened and ground
D1=Outside diameter
16
D2=Pin diameter
14
H=Height
50
B
16
Kind of fastening
precision diameter
R
25
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0301.
Version
Case-hardened, black oxidised and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought