Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rest pad
Version 1
adjustable
Version 2
with locknut
Main material
QT steel
Surface finish body
hardened and black oxid finish
D1=Outside diameter
6
D=Thread
M6
H=Height
50
E
11,5
F ca.N
1430
H1
32
H2
40
H3 max.
41
H3 min.
21
H4
5
Kind of fastening
external thread
R
8
SW
10
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1181.
Version
Surface hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought