Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rest pad
Main material
ceramic
Surface finish body
ground
Main colour
blue
D1=Outside diameter
16
D2=Pin diameter
8
H=Height
13
H1
10
Kind of fastening
precision diameter
L3
1
L4
1
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-performance ceramic, Cerazur.
Version
Ground.
Top face without centerbore.
Note
Rest pads can also be used as feet for jigs and fixtures.
Advantages
Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought