Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rest pad
Version 1
pin form
Form
D
Main material
QT steel
Surface finish body
tempered, black oxidised
D1=Outside diameter
4
D=Thread
M8
H=Height
30
E
14,4
H1
13
Kind of fastening
internal thread
P
10
SW
13
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Seating face inductively hardened and ground.
Note
The rest pads can be used both as a stable and precise support and as a stop.
The pin form of the rest pad also allows it to be used with components with constricted support points.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought