Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Self-aligning pad
Version 1
with o-ring
Version 2
exchangable insert
Form
C
Product type
thread
Main material
QT steel
Surface finish body
tempered, black oxidised
Component material
tool steel
Surface finish component
hardened and bright
B=Thread length
40
D2=Thread
M24
Ball-Ø
15
D3
12
H1
4
H2
10
Kind of fastening
external thread
Load rating max. kN (static load only)
55
SW1
10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form C tool steel.
Version
Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form C hardened and black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought