Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Self-aligning pad
Version 2
adjustable
Form
C
Form definition
Flattened ball and flat
Product type
cylinder
Main material
steel
Surface finish body
tempered and manganese phosphate treated
Component material
steel
B=Thread length
30
D2=Thread
M10
H=Height
15,7
Ball-Ø
12
D3
8,6
E
19
Kind of fastening
external thread
L
45,7
Load rating max. kN (static load only)
8
SW
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel version:
Housing tempered and manganese phosphated.
Nut black oxidised.

Stainless steel version:
Housing tempered and electropolished.
Nut bright.
Note
Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought