Self-aligning pad swivel angle 14° steel black oxidised 02001-106
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Self-aligning pad can be swivelled
- Absorbtion of high load forces
- O-ring for protection against dirt and foreign particles
Sales unit
€51.52
plus sales tax
Added to your shopping cart
Designation
Self-aligning pad
Version 1
swivel angle 14°
Form
C
Product type
hexagon
Main
material
steel
Surface finish
body
black oxidised
Surface finish
component
bright
D1=Outside diameter
16
D2=Thread
M6
H=Height
17,5
Ball-Ø
10
D3
7
E
19,6
Kind of fastening
internal thread
Load rating
max. kN
(static load only)
14
SW
17
T
6
α
14°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body in steel, ball in rust and acid resistant steel.
Version
Body black oxidised.
Ball bright.
Ball bright.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixture and toolmaking.
Grub screws or threaded studs can be screwed and glued into thread D2 making a self-aligning pad with external thread.
Ball secured against rotation.
Grub screws or threaded studs can be screwed and glued into thread D2 making a self-aligning pad with external thread.
Ball secured against rotation.
Advantages
- Self-aligning pads can be swiveled.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.