Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Self-aligning pad
Form
C
Product type
cylinder
Main material
QT steel
Surface finish body
tempered and phosphated
Component material
ball-bearing steel
Surface finish component
hardened
B=Thread length
10
D1=Outside diameter
20
D2=Thread
M10
H=Height
18
Ball-Ø
16
D3
10,5
Kind of fastening
external thread
Load rating max. kN (static load only)
25
SW
17
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body carbon steel, ball ball-bearing steel 1.2067.
Version
Body tempered and phosphated.
Ball hardened.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.
Drawing reference
Form C: mit Außengewinde, Kugel abgeflacht, plan
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought