Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter plate
Version 1
universal
Version 2
rectangular
Main material
mild steel
H=Height
32
B
150
B1
50
B2
90
B3
117,5
B4
25
B6
100
D
16
D1
26
D2
17
G
M16
H1
17
L
195
L1
100
L2
95
L3
155
L4
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The adapter plates are used for fastening fixture elements via the tapped holes. The adapter plates can be flexibly mounted on the machine table or on a base element via the keyways.
Material
Steel.
Version
Black oxidised, hardened and ground.
Note
Adapter plates with M12 tapped holes can be used on T-slot spacings of 63, 80 and 100 mm.

Adapter plates with M16 tapped holes can be used on T-slot spacings of 100 and 125 mm.
Assembly
Mounting options:
To attach the adapter plates to T-slots, Use the slotted holes together with cap screws and T-slot nuts.
Advantages
- Universal fastening of adapter plates.
- Flexible positioning of clamping devices.
Drawing reference
1) System size M12
2) 1) System size M16
Accessory
Cap screws 07160.
T-slot nuts 07060.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought