Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw jack
Version 1
with locknut
Main material
QT steel
H=Height
200
Adjustment range
200 - 320
B
22
F kN
40
H1
320
S
22
UNSPSC Code
31162800
base plate
90x160
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Hammertone, spindle with 30 x 6 trapezoidal thread.
Drawing reference
1) centring hole for 02210
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought